IESNA:LM-63-2002
[TEST]P1055267
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S865D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]980
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
854.9 845.5 841.3 835 825.6 812 797.3 779.5 759.6 737.6
714.5 690.4 662.2 636 607.7 578.3 549 518.6 487.2 455.8
424.3 393.9 362.5 331.1 300.7 269.3 235.7 205.4 173.9 143.5
114.2 87 60.8 37.7 16.8 3.1 0
854.9 858.1 851.8 842.4 828.7 804.6 777.4 743.9 709.3 670.5
630.7 588.8 545.9 500.8 457.8 414.9 371.9 330 289.2 248.3
209.5 172.9 137.3 106.9 80.7 65 50.3 36.7 25.1 15.7
10.5 6.3 4.2 3.1 1 1 0
854.9 847.6 838.2 814.1 777.4 732.3 682.1 626.5 568.9 509.2
449.5 390.8 335.3 283.9 232.6 187.5 146.7 113.2 95.3 79.6
66 52.4 40.9 31.4 24.1 18.9 14.7 11.5 9.4 7.3
6.3 4.2 3.1 2.1 2.1 1 0
854.9 847.6 829.8 788.9 738.6 677.9 609.8 538.5 464.1 393.9
329 270.3 213.7 165.5 126.8 106.9 90.1 75.4 61.8 49.2
38.8 31.4 25.1 21 16.8 13.6 11.5 9.4 8.4 6.3
5.2 4.2 3.1 2.1 1 1 0
854.9 849.7 832.9 786.8 728.2 660.1 582.5 505 427.5 357.3
294.4 232.6 179.2 136.2 113.2 95.3 79.6 65 52.4 41.9
33.5 27.2 22 18.9 15.7 12.6 10.5 8.4 7.3 6.3
4.2 3.1 3.1 2.1 1 1 0
